Automotive Low Dropout (LDO), Ultra Low Quiescent Current Linear Voltage Regulator OPTIREG™ TLS810D1EJ V50 application circuit for 5V output voltage
Open online SPICE simulator circuit link: atv_LDO_TLS810D1EJV50_application_circuit.TSC
Automotive Low Dropout (LDO), Ultra Low Quiescent Current Linear Voltage
Regulator OPTIREG™ TLS810D1EJ V50
Thermal model description:
THERMAL_MODEL = 1: DSO8 1s0p 600mm2 cooling area
THERMAL_MODEL = 2: DSO8 1s0p footprint
THERMAL_MODEL = 3: DSO8 2s2p
THERMAL_MODEL = 10: No self-heating, only TEMP value used as a temperature
The TLS810D1EJ V50 is a linear voltage regulator featuring wide input voltage range, low drop out voltage
and ultra low quiescent current. With an input voltage range of 2.75 V to 42 V and ultra low quiescent of
only 9 µA, the regulator is perfectly suitable for automotive or any other supply systems connected
permanently to the battery. The TLS810D1EJ V50 is the fixed 5 V output version with an accuracy of 2 %
and output current capability up to 100 mA. The new regulation concept implemented in TLS810D1EJ V50
combines fast regulation and very good stability while requiring only a small ceramic capacitor of 1 μF at
the output.
The tracking region starts already at input voltages of 2.75 V (extended operating range). This makes the
TLS810D1EJ V50 also suitable to supply automotive systems that need to operate during cranking condition.
Internal protection features like output current limitation and overtemperature shutdown are implemented
to protect the device against immediate damage due to failures like output short circuit to GND, over-current
and over-temperature.
Other circuits
Voltage Regulator
Product info: TLS810D1EJ V50
Technical Assistance