Automotive Low Dropout (LDO), Ultra Low Quiescent Current Linear Voltage Regulator OPTIREG™ TLS810C1EJ V33 application circuit for 3.3V output voltage
Open online SPICE simulator circuit link: atv_LDO_TLS810C1EJV33_application_circuit.TSC
Automotive Low Dropout (LDO), Ultra Low Quiescent Current Linear Voltage
Regulator OPTIREG™ TLS810C1EJ V33
The TLS810C1EJ V33 is a linear voltage regulator featuring wide input voltage range, low drop out voltage
and ultra low quiescent current.
With an input voltage range of 2.75 V to 42 V and ultra low quiescent of only 8.5 µA, the regulator is perfectly
suitable for automotive or any other supply systems connected permanently to the battery.
The TLS810C1EJ V33 is the fixed 3.3 V output version with an accuracy of 2 % and output current
capability up to 100 mA. The new regulation concept implemented in TLS810C1EJ V33 combines fast
regulation and very good stability while requiring only a small ceramic capacitor of 1 μF at the output.
The tracking region starts already at input voltages of 2.75 V (extended operating range). This makes the
TLS810C1EJ V33 also suitable to supply automotive systems that need to operate during cranking
condition. Internal protection features like output current limitation and overtemperature shutdown
are implemented to protect the device against immediate damage due to failures like output short
circuit to GND, over-current and over-temperature.
Thermal model description:
THERMAL_MODEL = 1: DSO8 1s0p 600mm2 cooling area
THERMAL_MODEL = 2: DSO8 1s0p footprint
THERMAL_MODEL = 3: DSO8 2s2p
THERMAL_MODEL = 10: No self-heating, only TEMP value used as a temperature
Technical Assistance
Product info: TLS810C1EJ V33
Other circuits