Automotive Low Dropout (LDO) and Ultra Low Quiescent Current Linear Voltage Regulator OPTIREG™ TLS805B1LDV application circuit
Open online SPICE simulator circuit link: atv_LDO_TLS805B1LDV_application_circuit.TSC
Automotive Ultra Low Quiescent Current Linear Voltage Regulator TLS805B1LDV
Application Circuit
Thermal model description:
THERMAL_MODEL = 1: PG-SSOP-14 1s0p 600mm2 cooling area
THERMAL_MODEL = 2: PG-SSOP-14 1s0p, footprint
THERMAL_MODEL = 3: PG-SSOP-14 2s2p
The TLS805B1 is a linear voltage regulator featuring wide input voltage range, low drop out voltage and ultra
low quiescent current.
With an input voltage range of 2.75 V to 42 V and ultra low quiescent of only 5 µA, the regulator is perfectly
suitable for automotive or any other supply systems connected permanently to the battery.
The TLS805B1SJ/LDV is the adjustable output version with an accuracy of 2 % and output current capability
up to 50 mA.
The new regulation concept implemented in TLS805B1 combines fast regulation and very good stability while
requiring only a small ceramic capacitor of 1 μF at the output.
The tracking region starts already at input voltages of 2.75 V (extended operating range). This makes the
TLS805B1 also suitable to supply automotive systems that need to operate during cranking condition.
Internal protection features like output current limitation and overtemperature shutdown are implemented
to protect the device against immediate damage due to failures like output short circuit to GND, over-current
and over-temperature.
The device can be switched on and off by the Enable feature. When the device is switched off, the current
consumption is typically less than 1 µA.
Technical Assistance
Product Info: TLS805B1LDV
Other circuits