Reset Output (RO):
The open collector output can be connected to a microcontroller
using a external pull up resistor. If the functionality is not required,
the pin can be left open.
Model performance :
- dynamic behavior not modeled (CQ/ESR stability, line/load transient response,
start-up, PSRR)
- static behavior is modelled by approximation to the real behavior of the device
over temperature
- the thermal simulations represent an approximation of the actual thermal
the behavior of the device according to the JEDEC standards at power = 1Watt
and Ambient Temperature = 85 °C
The resistor divider for a specific output voltage can
be calculated as follows:
R1 = ((VQ/Vadj)-1)*R2
Vadj = Vref ≈ 800 mV (should be tweaked to
actual simulated value in the design parameters
for accurate results),
and R2 <= 100 kΩ
For VQ_max = 5.25 V, R1 <= 5.25*R2
and R1_max = 525 kΩ
Thermal model description:
THERMAL_MODEL = 1: JEDEC 1s0p, 600mm2 cooling area
THERMAL_MODEL = 2: JEDEC 1s0p, 300mm2 cooling area
THERMAL_MODEL = 3: JEDEC 1s0p, footprint
THERMAL_MODEL = 4: JEDEC 2s2p
THERMAL_MODEL = 10: No self heating, only TEMP value used as temperature
The TLS208D1LDV is a monolithic integrated linear voltage post regulator.
The TLS208D1LDV regulates an input voltage VI in the range of 2.7 V ≤ VI ≤ 18 V
to an adjustable output voltage of 0.8 V to 5.25 V with a precision of ±2 %.
The TLS208D1LDV is especially designed for applications with a permanent
connection to preregulators like DC-DC converters. The TLS208D1LDV can be
also used in all other applications requiring a stabilized voltage of 0.8 V to 5.25 V.
The device is designed for the harsh environment of automotive applications.
Therefore it is protected against overload, short circuit and overtemperature
conditions by the implemented output current limitation and the overtemperature
shutdown circuit.
{ Please double click here to enter design criteria }
{ Select required Voltage }
V_Q := 5;
{ Select known Resistor: 1 for R1, 2 for R2 }
R1orR2 := 1;
{ Select Value for known Resistor (R1 or R2) }
R := 262k;
{ Vref defined aas a typical value of 800 mV in the datasheet }
Vref := 800m;
{ Load Resistance }
R_Load := 120;
{ Number of Thermal Model }
THERMAL_MODEL := 1;
{ Ambient Temperature }
T_AMB := 25;