Automotive Low Dropout (LDO), Low Noise Post Voltage Regulator OPTIREG™ TLS203B0LD V50 application circuit for 5V output voltage
Open online SPICE simulator circuit link: atv_LDO_TLS203B0LDV50_application_circuit.TSC
Automotive Low Dropout, Low Noise Post Voltage Regulator TLS203B0LD V50
Application Circuit
Thermal model description:
THERMAL_MODEL = 1: PG-TSON-10 1s0p 600mm2 cooling area
THERMAL_MODEL = 2: PG-TSON-10 1s0p, footprint
THERMAL_MODEL = 3: PG-TSON-10 2s2p
THERMAL_MODEL = 10: No self-heating, only TEMP value used as a temperature
The TLS203B0LD V50 is a micropower, low noise, low dropout voltage 5 V regulator. The device is capable of
supplying an output current of 300 mA with a dropout voltage of 290 mV. Designed for use in battery-powered
systems, the low quiescent current of 30 µA makes it an ideal choice.
A key feature of the TLS203B0LD V50 is its low output noise. By adding an external 10 nF bypass capacitor output
noise values down to 42 µVRMS over a 10 Hz to 100 kHz bandwidth can be reached. The TLS203B0LD V50 voltage
regulator is stable with output capacitors as small as 3.3 µF. Small ceramic capacitors can be used without the
series resistance required by many other linear voltage regulators.
Internal protection circuitry includes reverse battery protection, current limiting and reverse current protection. The
TLS203B0LD V50 comes as 5.0 V fixed output voltage variant and is available in a PG-TSON-10 Exposed Pad
package.
Other circuits
Voltage Regulator
Product info: TLS203B0LD V50
Technical Assistance