Automotive Low Dropout Linear Voltage Regulator OPTIREG™ TLE42994E application circuit for 5V output voltage
Open online SPICE simulator circuit link: atv_LDO_TLE42994E_application_circuit.tsc
Automotive Low Dropout Linear Voltage Regulator TLE42994E
Application Circuit
An input voltage up to 45 V is regulated to an output voltage of 5.0 V.
The component is able to drive loads up to 150 mA. It is short-circuit
protected by the implemented current limitation and has an integrated
over temperature shutdown. A reset signal is generated for an output
voltage V Q,rt of typically 4.65 V.
Model performance :
- dynamic behavior not modeled (CQ/ESR stability, line/load transient
response, start-up, PSRR)
- static behavior is modelled by approximation to the real behavior of
the device at temperature = 25°C
Technical Assistance
Other circuits
Product info: TLE42994E
Voltage Regulator