Automotive Low Dropout Linear Voltage Regulator OPTIREG™ TLE4278G application circuit for 5V output voltage
Open online SPICE simulator circuit link: atv_LDO_TLE4278G_application_circuit.tsc
Automotive Low Dropout Linear Voltage Regulator OPTIREG™ TLE4278G
Application Circuit
Model performance :
- dynamic behavior not modeled (CQ/ESR stability, line/load transient
response, start-up, PSRR)
- static behavior is modelled by approximation to the real behavior of
the device at temperature = 25°C
The OPTIREG™ Linear TLE4278G is a monolithic integrated low-drop fixed output
voltage regulator supplying loads up to 200 mA. The IC is available in a PG-DSO-14
package. It is designed to supply microprocessor systems under the severe conditions
of automotive applications and therefore equipped with additional protection functions
against over- load, short circuit and overtemperature. The TLE4278 can also be used
in other applications where a stabilized voltage is required.
Other circuits
Product info: TLE4278G
Voltage Regulator