Infineon Designer powered by TinaCloud

12 V Automotive LED synchronous H-Bridge topology with LITIX™ Power controller TLD5191ES (Slow switch)

Open online SPICE simulator circuit link: atv_12v_LED_lighting_full-bridge_controller_TLD5191ES_SLOW_SWITCH.tsc


12 V Automotive LED synchronous H-Bridge topology with LITIX™ Power controller TLD5191ES
Application Circuit: Slow Switch - transient

- Change simulation time:
"Analysis->Transient: Start - End Display"
- Double click on the green window to enter design criteria
- Click on "Run" and Simulate Transient

When the load changes (e.g. the number of LEDs is suddenly decreased), the voltage at the output capacitor creates
a current spike which can damage the LEDs.
The setup shows a slow switching technique which prevents the appearance of the current spike by controlled discharge
of the output voltage to a value closer to the equivalent voltage drop of the new
number of LEDs. A load bypass event is applied at 2ms causing the output voltage to decrease and based on the turn-on
timing of the PMOS, 2 out of 5 LEDs are shorted.

Notes:
BODY_DIODE is not a real diode but a Voltage Controlled Current Source which models the threshold and ON/OFF
states resistance.
For correct functioning of the controller, the simulation maximum time step cannot exceed 150 ns. Values above this
limit affect the internal clock generation.

Model Application Note
Model Application Note
Other circuits

Product info: TLD5191ES

Technical Assistance