12 V Automotive Smart High Side Power Switch PROFET™+2 BTS70015-1ESP application circuit for switching resistive load
Open online SPICE simulator circuit link: atv_12VDC_high_side_power_switch_BTS70015_1ESP_resistive_load.TSC
12 V Automotive Smart High Side Power Switch PROFET™+2 BTS70015-1ESP
Application circuit for switching resistive load
"Analysis->Transient: Start - End Display"
- Double click on the green window to enter design criteria
- Click on "Run" and Simulate Transient
Thermal Model description:
THERMAL_MODEL=1: P=1W; T=85°C; PCB type: 1s0p 300mm2
THERMAL_MODEL=2: P=1W; T=85°C; PCB type: 1s0p 600mm2
THERMAL_MODEL=3: P=1W; T=85°C; PCB type: footprint
THERMAL_MODEL=4: P=1W; T=85°C; PCB type: 2s2p
where: P=power injected in chip; T=ambient temperature
The ambient temperature of the entire chip can be set by connecting a voltage source to TAMB
pin. Junction temperature can be monitored on TJ output pin. TJ is always TAMB + temperature
due to self-heating of the DMOS.
The BTS70015-1ESP is a Smart High-Side Power Switch, providing protection functions
and diagnosis. The product has a Capacitive Load Switching mode implemented to charge
capacitive loads and to reduce current peaks during switch on of capacitors.
Protection Features:
• Absolute and dynamic temperature limitation with controlled reactivation
• Overcurrent protection (tripping) with Intelligent Latch
• Under voltage shutdown
• Overvoltage protection with external components
Other circuits
Body Power Application Overview
Product info: BTS70015-1ESP
Smart Switch Finder
Technical Assistance