XMC1100 Boot Kit
Open online SPICE simulator circuit link: mcu_XMC1100_Boot_Kit.tsc
XMC1100 Boot Kit
ANALOG SIGNAL GENERATORS
XMC1000 microcontrollers bring together the ARM® Cortex®-M0 core and market
proven and differentiating peripherals in a leading-edge 65nm manufacturing process.
XMC1000 is the number one choice to bring traditional 8-bit designs to the next level.
The XMC1100 Boot Kit features a 38-pin XMC1100 microcontroller with 64KB Flash
memory and is hardware compatible with Arduino™ shields.
SPI
DIGITAL
LEDs
ANALOG IN
POWER
DEBUG
How to program the microcontroller:
1. Build project in DAVE
2. Export project into a .zip
3. Click on the microcontroller symbol
4. Click on the "MCU-code" details, then select "Upload"
5. Drag and drop the .zip file created earlier
6. Click "Upload", then click "OK"
7. (optional) Launch debugger by clicking on the "TR" button on the top right
Product info: XMC1100-T038F0064 AB
Reference manual: XMC1100 AB-Step
Evaluation board: XMC1100 Boot Kit
Family: 32-bit XMC1000 Industrial Microcontroller ARM® Cortex®-M0
Development platform: DAVE™
Other circuits
Technical Assistance