200V 3-Phase Inverter using IR2110 Driver
Open online SPICE simulator circuit link: power_IR2110_3ph_inverter_IGBT.tsc
3-Phase Inverter using IR2110 Driver
How to change the input frequency:
1.Click on Analysis
2.Go to Global Parameters
3.Change Parameter T
(T = period time / 2)
The IR2110 is a high voltage, high speed power MOSFET and IGBT driver
with independent high and low side referenced output channels.
IRG4PH50UD is a 1200V UltraFast 5-40 kHz Copack IGBT
Gate Driver Finder
IGBT Finder
Other circuits
Product info: IR2110
Product info: IRG4PH50UD
Technical Assistance