Low Noise Amplifier BGA7H1N6 for Single Band LTE Supporting Band-7 (2620-2690 MHz) using 0201 Components (Vcc= 1.8 V)
Open online SPICE simulator circuit link: rf_BGA7H1N6_AN349_1v8.TSC
Single Band LTE LNA BGA7H1N6 Supporting Band-7 (2620-2690 MHz)
Using 0201 Components (1.8 V)
Vcc=1.8 V
S-parameters
Description
- Silicon Germanium Low Noise Amplifier for LTE
Summary of features
- Insertion power gain: 12.5 dB
- Low noise figure: 0.60 dB
- Low current consumption: 4.7 mA
- Operating frequencies: 2300 - 2690 MHz
- Supply voltage: 1.5 V to 3.3 V
- Digital on/off switch (1V logic high level)
- Ultra small TSNP-6-2 leadless package (footprint: 0.7 x 1.1 mm2)
- B7HF Silicon Germanium technology
- RF output internally matched to 50 O
- Only 1 external SMD component necessary
- 2kV HBM ESD protection (including AI-pin)
- Pb-free (RoHS compliant) package
Target applications
- LNA for LTE and 3G systems
Other circuits
Application note: AN349
Product info: BGA7H1N6
Technical Assistance
Simulate: Network Analysis