400V 300W SMPS demonstrator with ICE2HS01G (12V, 25A)
Open online SPICE simulator circuit link: power_ICE2HS01G_400V_SMPS_demo_12V_25A.tsc
300W 12V 25A SMPS demonstrator with ICE2HS01G
The evaluation board is a 300W LLC converter with 400VDC input and 12V output.
It is controlled by Infineon’s 2nd generation half-bridge LLC controller ICE2HS01G.
The ICE2HS01G is designed for high efficiency applications with its synchronous
rectification (SR) control for the secondary side.
Product info: ICE2HS01G
Technical Assistance
Evaluation board: EVAL-2HS01G-300W-1
MOSFET Finder
Gate Driver Finder
Product info: IR2301
Product info: IR2101
Product info: IPP60R190E6
Product info: IPB011N04N