36V Linear LED Driver with BCR405U (Dimmed)
Open online SPICE simulator circuit link: lighting_led_BCR405_36V_linear_dimmed.tsc
36V Linear LED Driver with BCR405U (Dimmed)
LEDs
VDC IN
BCR40x linear regulators are tailored to drive low power LEDs with constant
current. BCR405U is suitable for LED applications with a wide range of supply
voltages from 1.4 V to 40 V. A multifunctional PWM input signal allows dimming
of the LEDs with an external PWM signal.
This example drives two ~11V Lumileds LEDs at around 60mA with
36V DC input, using a BCR405U.
Product info: BCR405U
Application note: BCR400 in LED lighting
LEDs: Lumileds LXRx-Sxxx
Other circuits
Application: LED lighting
Technical Assistance