24V Boost Converter (47V) - Switching every once in a while
Open online SPICE simulator circuit link: power_optimos_24V_boost_1_onetime.tsc
Boost Converter - Switching every once in a while
VDC IN
Load
Underdamped V_DS oscillation can be observed when the MOSFET is turned on and off.
Default settings: 24V DC input - 47V DC output
Input power: NA
Output power: NA
Efficiency: NA
Frequency: 56kHz
Product info: OptiMOS™ BSZ340N08NS3
MOSFET Finder
Diode: MURS120T3
Other circuits
Application note: Quasi-Resonant Control with XMC1000
Technical Assistance