220V Quasi-Resonant Inverse Buck LED Driver
Open online SPICE simulator circuit link: lighting_led_220V_inverse_buck_qr.tsc
220V Quasi-Resonant Inverse Buck LED Driver
LEDs
VDC IN
Inverse buck circuits are ideal for driving high brightness LEDs with high efficiency. This example drives
sixteen ~11V Lumileds LEDs at maximum 1A (100% dimming level) with 220V DC input. The selected
250V OptiMOS™ MOSFET is perfect thanks to its low cost, low gate charge and low threshold voltage
which makes it possible to drive it with a simple totem pole gate driver.
The duty cycle is chosen in such a way that this circuit operates in quasi-resonant mode. The MOSFET
is turned on in the first valley. A zero-crossing detection signal is generated for the controller
(e.g. XMC1000) by capacitive coupling.
Product info: OptiMOS™ BSZ16DN25NS3
LEDs: Lumileds LXRx-Sxxx
Other circuits
Application: LED lighting
MOSFET Finder
Technical Assistance