200V Boost Converter with CoolMOS™ P6 and EiceDRIVER™ 2EDN
Open online SPICE simulator circuit link: power_coolmos_eicedriver_boost.tsc
Boost Converter with CoolMOS™ P6 and EiceDRIVER™ 2EDN
2EDN7524F is a fast Dual-Channel 5A Gate Driver optimized for driving both Standard and
Superjunction MOSFETs, as well as GaN power switching devices.
Infineons CoolMOS™ P6 product family is designed to enable higher system efficiency whilst
being easy to design in. CoolMOS™ P6 closes the gap between technologies which focus on
delivering ultimate performance and those which concentrate more on ease of use.
Product info: 2EDN7524F
MOSFET Finder
Other circuits
Evaluation board: 800W PFC
Product info: IPP60R190P6