ALL-200 Universal Device Programmer

A new generation compact size high performance device programmer. ALL-200 is an one site engineering programmer.  

ALL-200 supports wide range of IC products including EEPROM, Serial EE, SPI memory, FLASH, MPU/MCU product types and DIP, SDIP, SOP, SSOP, TSOP, PLCC, QFP, QFN, SON, BGA package types.

ALL-200G Gang Device Programmer

A multi-site high performance IC device programmer

ALL-200G can be setup for multi-site operation when production required. Up to 8 sites x 8 sets = 64 sites can be programmed simultaneously to maximize production. For more to go, the ALL-200G based Automated Programming System, AT3-300 Series, can serve the requirement.

 

*For more information please click : ALL-200G - hilosystems

AT3-310D2 : Auto Programming System

  • Up to 2200 UPH with 2 pick & place nozzles1
  • Equipped with 2 units of ALL-200G or ALL-300G programmers, supports up to 16~32 sockets
  • Flexible I/O options. Supports tray / tape / tube
  • Small parts handling down to 1.5mm x 1.5mm
  • Reduce the changeover time to 10 minutes or less

AT3-310A2N : Auto Programming System

  • Up to 2500 UPH with 4 pick & place nozzles1
  • Equipped with 4 units of ALL-200G or ALL-300G programmers, supports up to 64 sockets
  • Flexible I/O options. Supports tray / tape / tube
  • Accuracy – oriented design and precise vision positioning system capable of handling 1.5mm x 1.5mm devices such as WLCSP

*For more information please click : AT3-310A2N - hilosystems