VX1000 Measurement and Calibration Hardware

The VX1000 family is a modular measurement and calibration solution with extremely high performance. It can be used in the vehicle (suitable for engine compartment), on test benches, and in the laboratory. The system acts as an interface between the ECU and a measurement and calibration tool such as CANape using the ASAM standard: XCPonEtherent. For maximum data throughput with minimal effect on ECU execution time, data is accessed utilizing microcontroller-specific data trace or debug interfaces.