PXROS - Real-time OS for TriCore™ and AURIX™
Main features:
- Fast real-time microkernel operating system
- Message-based intermediate tasks and intermediate cores
- MPU-protected task resources and message data
- Enhanced resource and rights management for tasks
- Low latency flexible interrupt subsystem
- Meets the requirements of IEC 61508 (SIL3) and ISO 26262 (ASIL D)
Essential design elements:
- Freedom from interference in the granularity of the task-level
- Core-agnostic task code and communication scheme
- Identical application patterns for single and multicore designs
- Simple single-to-multicore migration
- Reusability of software components (task code)
- Simplified core load distribution and design verification