CYW43903
Overview
Wi-Fi 4 (802.11n) single-band Wi-Fi SoC with embedded application processor
Infineon’s AIROC™ CYW43903 is a Wi-Fi 4 (802.11n) dual-band Wi-Fi SoC with embedded 160 MHz Arm® Cortex®-R4 application processor and 1 MB of on-chip memory. With a powerful processor, large on-chip memory, rich set of peripherals, 802.11n connectivity and networking stack provided by Infineon’s ModusToolbox™, the CYW43903 offers everything needed to quickly build a wide variety of secure cloud applications without relying on a host processor.
-
160MHz ARM Cortex R4
-
SRAM (1MB)
-
ROM (640KB)
-
802.11b/g/n compliant, Single-band (2.4 GHz)
-
20MHz channels, up to 72 Mbps PHY data rate
-
Internal PA/LNA for WLAN
-
UART x3
-
SPI / QSPI
-
I2C x2
-
PWM x6
-
GPIO x17
-
2-wire SECI for external BT/LTE
-
151-Pin WLBGA (0.4mm ball pitch)
Support


