CYW4354
Overview
2x2 Dual-band Wi-Fi 5 (802.11ac) + Bluetooth® 4.1 combo
Infineon’s AIROC™ CYW4354 single-chip combo device features 2x2 dual-band 2.4 GHz and 5 GHz Wi-Fi 5 (802.11ac) and Bluetooth® 4.1. In IEEE 802.11ac mode, the WLAN operation supports rates of MCS0-MCS9 (up to 256 QAM) in 20 MHz, 40 MHz, and 80 MHz channels for data rates up to 867 Mbps.
-
Wi-Fi 5 (802.11ac), Dual-band (2.4/5 GHz)
-
2x2 MIMO
-
20/40/80 MHz channels, up to 867MHz PHY data rate
-
Internal PA and LNA with support for external LNAs
-
PCIe Gen1 (3.0 compliant), SDIO v3.0 host interface
-
Class 1 (100 m) and Class 2 (10 m) operation
-
Bluetooth® 4.1
-
UART, USB 2.0 host interface
-
WPA2
-
2-wire ECI
-
3-wire ECI
-
192-ball WLBGA package (4.87mm x 7.67mm, 0.4mm pitch)
-
395-bump WLCSP (4.87mm x 7.67mm 0.2mm pitch)
-
-30C to 85C
Support


