not for new design
RoHS Compliant
Lead-free

CYW43364

1x1 Single-band Wi-Fi 4 (802.11n) + Bluetooth® 5.2 combo
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYW43364
CYW43364
ea.

Product details

  • Antenna Configuration
    1x1
  • Bluetooth Interface
    N/A
  • Bluetooth Specification
    N/A
  • Core
    Cortex M3
  • CPU
    N/A
  • Dimensions
    4.87 x 2.87 mm
  • Family
    AIROC™ Wi-Fi + Bluetooth® Combos
  • GPIOs
    5
  • Interfaces
    SDIO 2.0, gSPI
  • Memory
    N/A
  • Operating system support
    Linux, RTOS
  • Operating Temperature range
    -30 °C to 70 °C
  • Operating Voltage range
    3.2 V to 4.6 V
  • Partner Module
    Y
  • Pitch
    0.4 mm
  • Product Description
    Wi-Fi 4 combo
  • Replacement
    CYW43439
  • ROM
    640 KB
  • Software Support
    WICED
  • SRAM
    512 kByte
  • Wi-Fi Band
    2.4GHz
  • Wi-Fi Bandwidth
    20 MHz
  • WI-FI Interface
    SDIO/SPI
  • Wi-Fi PHY Data Rate ((MBit/s))
    upto 96Mbps
  • Wi-Fi Specification
    Wi-Fi 4 (802.11n)
OPN
CYW43364KUBGT
Product Status not for new design
Infineon Package
Package Name WLCSP-74 (002-13189)
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status not for new design
Infineon Package
Package Name WLCSP-74 (002-13189)
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Infineon’s AIROC™ CYW43364 features 1x1 single-band 2.4 GHz Wi-Fi 4 (802.11n).

Features

  • Wi-Fi 4 (802.11n), Single-band (2.4 GHz)
  • 1x1 SISO
  • 20 MHz channels, up to 96 Mbps PHY rate
  • Integrated PA, LNA, and T/R switch
  • SDIO v2.0, gSPI Host Interface
  • WPA2

Applications

Diagrams

CYW43364 Block Diagram
CYW43364 Block Diagram
CYW43364 Block Diagram CYW43364 Block Diagram CYW43364 Block Diagram

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }