AIROC™ Bluetooth® Modules
Bluetooth® solution for every need
Infineon’s AIROC™ Bluetooth® and Bluetooth® LE portfolio offers integrated Bluetooth® modules to enable customers develop various IoT designs rapidly. Infineon’s AIROC™ Bluetooth® and Bluetooth® LE modules greatly minimizes development risk and reduces time to market. Infineon’s AIROC™ Bluetooth® modules are qualified by Bluetooth SIG, and includes regulatory certification approval for FCC, ISED, MIC, and CE. This allows customers to focus on creating their own IoT applications, without having to deal with the complexities associated with complicated board bring up, RF/Spec testing, performance testing and regulatory testing.
Infineon’s AIROC™ Bluetooth® and Bluetooth® LE module portfolio offers a range of products suited for a diverse set of applications with different types of modules optimized for form-factor and modules that use custom external chip antennas etc. This gives a range of modules to choose from depending up on the application.
Infineon's Bluetooth® and Bluetooth® LE modules are fully integrated with an onboard crystal oscillator, passive components, flash memory, and the base system on chip. These highly integrated modules are supported by the AIROC™ Bluetooth® SDK in ModusToolbox™ software and tools with code examples to support rapid development of embedded Bluetooth® LE applications.
Infineon completes regulatory testing and certification for the majority of our EZ-BLE and EZ-BT modules to improve time-to-market for our customer's end products. For any questions related to Infineon module regulatory certifications, please refer to KBA213976.
| Module Part Number | Certifications Granted | Certification Reports and Certificates |
| CYBLE-416045-02 | FCC, ISED, MIC, CE | KBA224346 |
| CYBLE-022001-00 | FCC, ISED, MIC, CE, KC | KBA97094 |
| CYBLE-222005-00 CYBLE-224014-01 |
FCC, ISED, MIC, CE, KC | KBA210559 |
| CYBLE-012011-00 CYBLE-212019-00 CYBLE-212020-01 |
FCC, ISED, MIC, CE, KC, SRRC | KBA210638 |
| CYBLE-212006-01 CYBLE-202007-01 |
FCC, ISED, MIC, CE, KC | KBA216380 |
| CYBLE-014008-00 CYBLE-214009-00 CYBLE-214015-01 |
FCC, ISED, MIC, CE, KC | KBA210574 |
| CYBLE-224110-00 CYBLE-224116-01 |
FCC, ISED, MIC, CE, KC | KBA213260 |
| CYBLE-013025-00 CYBLE-013030-00 |
FCC, ISED, MIC, CE | |
| CYBT-343026-01 | FCC, ISED, MIC, CE, KC, NCC, SRRC | KBA220396 |
| CYBT-343052-01 | FCC, ISED, MIC, CE | KBA228505 |
| CYBT-333032-02 CYBT-333047-02 |
FCC, ISED, MIC, CE | KBA225653 |
| CYBT-353027-02 | FCC, ISED, MIC, CE | KBA223952 |
| CYBT-423028-02 CYBT-423054-02 CYBT-423060-02 |
FCC, ISED, MIC, CE | KBA223751 |
| CYBT-413034-02 CYBT-413055-02 CYBT-413061-02 |
FCC, ISED, MIC, CE | KBA224511 |
| CYBT-483039-02 CYBT-483056-02 CYBT-483062-02 |
FCC, ISED, MIC, CE | KBA224516 |
| Partner | Part Number | Wi-Fi/ Bluetooth PN |
Wi-Fi/ Bluetooth Support |
MCU | CPU (MHz) | Area (mm) | Regulatory | Linux | Interfaces | Highlights |
| Alinket | ALX41X | CYW20736 | Bluetooth LE | Arm® Cortex®-M3-Internal | 24MHz | 19 x 13.5 x 1.8 | FCC/CE | N | UART, SPI, ADC, GPIO | PCB Antenna, 1MB Flash, Bluetooth LE MIDI Support, Master mode (up to 8 Slaves) & Bridge mode (Slave - Master - Slave) |
| Alinket | ALX420 | CYW20706 | Bluetooth 4.2 | Arm Cortex-M3-Internal | 96MHz | 8 x 8 x 2 | N | N | HCI UART, PUART, SPI, I2S, I2C, ADC, GPIO | Custom Antenna Designs Supported, Supports Master/Slave mode, A2DP SRC & SNK & iAP2, MFi (HomeKit) |
| Alinket | ALX420A | CYW20706 | Bluetooth 4.2 | Arm Cortex-M3-Internal | 96MHz | 16 x 10 x 2 | FCC/CE | N | HCI UART, PUART, SPI, I2S, I3C, ADC, GPIO | On-Board Antenna, 1MB Flash, Supports Master/Slave mode, A2DP SRC & SNK & iAP2, MFi (HomeKit) |
| Inventek | ISM20706A2S | CYW20706 | Bluetooth 4.2 | Arm Cortex-M3-Internal | 96MHz | 6.0 x 8.6 | FCC/IC/CE | N | SPI, I2C, JTAG | Embedded Antenna Bluetooth 4.2+HS SIP Module |
| Inventek | ISM20732S | CYW20732 | Bluetooth LE | Arm Cortex-M3-Internal | 24MHz | 6.5 x 6.5 | FCC/IC/CE | N | SPI, I2C, JTAG | Lowest Cost Bluetooth LE SiP Module Solution |
| Inventek | ISM20736S | CYW20736 | Bluetooth LE | Arm Cortex-M3-Internal | 24MHz | 6.5 x 6.5 | FCC/IC/CE | N | SPI, I2C, JTAG | Wireless charging, simultaneous central and peripheral operation |
| Murata | Type 1GR (LBCA1ZZ1GR-084) |
CYW20736 | Bluetooth LE | Arm Cortex-M3-Internal | 24MHz | 9.0 x 7.0 x 1.2 | CE/FCC/IC | N | UART, SPI | Bluetooth 4.1, with Antenna |
| SPIL | SB-BLE-S06 | CYW20706 | Bluetooth 4.2 | Arm Cortex-M3-Internal | 96MHz | 6 x 8.6 | N | N | SPI, UART, i2s, PCM | 4Mbit flash, -40 to 85 C, BQB/FCC/CE/IC Pre-Cert, Shielded, APAC availability only |