AIROC™ Bluetooth® Low Energy Mesh
Get to market faster with AIROC™ Bluetooth® Low Energy Mesh
The AIROC™ Bluetooth® portfolio, consisting of Bluetooth® Low Energy-only and dual-mode Bluetooth® solutions that support Bluetooth® Classic as well as Bluetooth® LE, delivers the most reliable and highest performing connectivity for your applications.
AIROC™ Bluetooth® Low Energy portfolio consists of CYW20736, CYW20737, CYW20835, PSoC™ 4 Bluetooth® LE and PSoC™ 6 Bluetooth® LE System-on-Chip (SoC) devices and System-in-Package (SiP) modules. The dual-mode Bluetooth® portfolio includes Bluetooth® SIG -compliant, devices and modules that integrate Bluetooth® standard profiles and protocols for embedded applications. All of the AIROC™ Bluetooth® modules are fully integrated, fully certified, programmable modules designed to help you build your products faster and easier.
Infineon also offers complete SIG compliant Bluetooth® Mesh solutions for all Mesh node types. Infineon offers sample Bluetooth® Mesh application code, helper applications including source code for Android, iOS, and Windows, and certified Bluetooth® modules to help you quickly bring your Bluetooth® Mesh solution to market.
Building your product has never been easier or faster. The Bluetooth® SDK contains everything you need to build applications following dual-mode (BR + EDR + Bluetooth® LE). The Bluetooth® SDK along with the ModusToolbox™ software and tools and Bluetooth® configurator tools form a powerful but easy-to-use toolset that helps you create amazing Bluetooth®-enabled IoT solutions such as beacons, trackers, smart watches, audio devices, HID device (remotes, mice, and keyboards) medical devices, and home automation platforms.
ModusToolbox™ was built to make the developers life easy. It is a collection of easy-to-use software and tools enabling rapid development of Infineon MCUs, covering applications from embedded sense and control to wireless and cloud-connected systems using AIROC™ Wi-Fi, AIROC™ Bluetooth® and AIROC™ Wi-Fi and combo devices.