CYPM1211-42FNXI
EZ-PD™ PMG1-S2 in 42-CSP package in tray packing
EZ-PD™ PMG1-S2 CYPM1211-42NFXI is the tray packing type option of the PMG1-S2, it supports Dual Role Port (DRP) USB-C PD applications and integrates a USB full-speed device controller.
The EZ-PD™ PMG1-S2 USB PD subsystem interfaces to the pins of a USB Type-C connector. It includes a USB Type-C baseband transceiver and physical-layer logic. This transceiver performs the BMC and the 4b/5b encoding and decoding functions as well as integrating the 1.2-V analog front end (AFE). This subsystem integrates the required terminations to identify the role of the EZ-PD™ PMG1-S2 device, including RP and RD for UFP/DFP roles. It also integrates power FETs for supplying VCONN power to the CC1/CC2 pins from the VCONN_Source pin. The analog crossbar enables connecting either of the SBU1/SBU2 pins to either of the AUX_P/AUX_N pins to support DisplayPort sideband signaling. The integrated HPD processor can be used to control or monitor the HPD signal of a DisplayPort source or sink
EZ-PD™ PMG1-S2 has four SCBs, which can be configured to implement an I2C, SPI, or UART interface. The hardware I2 C blocks implement full multi-master and slave interfaces capable of multimaster arbitration. In the SPI mode, the SCB blocks can be configured to act as master or slave. The high-voltage microcontroller has up to 20 GPIOs (these GPIOs can be configured for GPIOs, SCB, SBU, and Aux signals) and SWD pins, which can also be used as GPIOs. The I2C pins from SCB 0 are overvoltage-tolerant.
The EZ-PD™ PMG1 family has a rich set of documentation, development tools, and online resources to assist system designers during their development process. ModusToolbox™ with PMG1-S0 SDK, along with the CY71112 kit and its quick start guide, make firmware development and testing simple and easy, sharply reducing development time and time to market.
Summary of Features
- USB-C support and USB PD support
- Programmable MCU with 32-bit Arm® Cortex® M0, 128 KB Flash and 12 KB SRAM
- Integrated legacy charging block for BC1.2 and Apple charge support
- Integrated USB full-speed device controller
- Integrated hardware crypto block for authentication
- Integrated 8-bit ADC for voltage monitoring
- Integrated current sense block
- Integrated digital blocks configurable as I²C, SPI or UART
- USB full-speed device controller
- 20 GPIOs that can operate from 1.71 V to 5.5 V
- NFET gate drivers
- System-level fault protection including OVP, UVP, VBUS to CC short protection, SCP, RCP, OCP
- Clocks and oscillators
- 42-CSP package supporting industrial temperature range (-40°C to +105°C)
- Packing type: tray
Benefits
- Optimized area and BOM thanks to the integrated single-chip solution
- Simple customization via ModusToolbox™ EZ-PD™ PMG1 SDK
- Easy integration in your application
- On-chip secure protection
Getting started:
- Download the ModusToolbox™
- Purchase the PMG1-S2 kit
- Download the Getting Started PMG1 App note
Potential Applications
- Cordless personal care solutions like electric shavers and hair dryers powered through USB-C
- Smart speakers
- Smart home appliances
- VR/AR goggles
- Power tools