EZ-PD™ PAG1: Power Adapter Generation 1
Overview
Integrated quasi-resonant flyback solution for USB-PD adapters/chargers
The EZ-PD™ PAG1 is a complete AC-DC power solution with an integrated USB power delivery (PD) controller that enables OEMs to build reliable, efficient, and cost-effective power adapters for the growing USB-C charger market. PAG1 is offered as a two-chip solution with a primary start-up controller (PAG1P) and a single-chip secondary-side controller (PAG1S) that integrates a synchronous rectification driver, PD controller, 30 V-tolerant regulator, high-voltage NFET gate drivers, OVP, SCP, and OCP protection. PAG1 is a secondary-side-controlled flyback solution that supports dynamically variable switching frequency thereby providing best-in-class efficiency and better reliability.
- Get your schematics reviewed using the Online Tech Support Case System
- For PAG1P / PAG1S datasheets Contact Sales
| Power rating (W) | 18 Single port |
20 Single port |
33 Single port |
45 Single port |
65 Single port |
65 Single port |
45 Dual port |
65 Single port |
|---|---|---|---|---|---|---|---|---|
| Primary Startup Controller | PAG1P | PAG1P | PAG1P | PAG1P | PAG1P | PAG1P | PAG1P | PAG1P |
| Synchronous Rectification Controller | PAG1S | PAG1S | PAG1S | PAG1S | PAG1S | PAG1S | PAG1S | PAG1S |
| Protocol Controller | CCG7DC | CCG7DC | ||||||
| High Voltage PWM Switch | CoolMOSTM | CoolMOSTM | CoolMOSTM | CoolGaNTM | CoolMOSTM | CoolGaNTM | CoolMOSTM | CoolMOSTM |
| Medium voltage SR Switch | OptiMOSTM | OptiMOSTM | OptiMOSTM | OptiMOSTM | OptiMOSTM | OptiMOSTM | OptiMOSTM | OptiMOSTM |
| VBUS Switch (Load switch) | OptiMOSTM | OptiMOSTM | OptiMOSTM | OptiMOSTM | OptiMOSTM | OptiMOSTM | OptiMOSTM | OptiMOSTM |
| Buck switch (Dual Port only) | - | - | - | - | - | - | OptiMOSTM | OptiMOSTM |
| Uncased size in mm x mm x mm | 55 x 36 x 21 | 55 x 36 x 21 | 33 x 36 x 23 | 39 x 35 x 30 | 52 x 42 x 22 | 52 x 42 x 22 | 63 x 32 x 25 | 51 x 51 x 29 |
| Uncased power density (W/in³) | 7.8 | 7.8 | 22 | 15.2 | 22.2 | 22.2 | 14.6 | 14.1 |
| Peak efficiency @ 115Vac-60Hz (in %) | 89.27% | 89.31% | 89.54% | 91.85% | 91.02% | 92.40% | 91.00% | 91.01% |
| CoC Tier 2 & DoE Level VI compliance | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ |
| Standby Power (mW) – 230Vac | 25 | 25 | 20 | 27 | 46 | 61 | 52 | 48 |
| Feedback loop | Pulse edge transformer | Pulse edge transformer | Pulse edge transformer | Pulse edge transformer | Pulse edge transformer | Pulse edge transformer | Pulse edge transformer | Pulse edge transformer |
| Programmable USB-PD protocol functionality | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ |
| USB-PD PPS feature | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ |
| Reference design | 18W | 20W | 33W | 45W | 65W | 65W CoolGaN™ | 45W Dual | 65W Dual |
Products
Training
Support



