EZ-PD™ CCG6DF CCG6SF Dual-Single-Port USB-C Power Delivery
Overview
EZ-PD™ CCG6DF/CCG6SF: USB-C power delivery solution with integrated VBUS provider load switch
EZ-PD™ CCG6DF and EZ-PD™ CCG6SF are Infineon's dual-port and single-port USB-C and power delivery controllers targeting PCs and notebooks. CCG6DF/CCG6SF integrates a VBUS provider path load switch controller along with USB authentication support, VBUS-to-CC short protection, VBUS-to-SBU short protection, 20 V-VBUS regulator, high-voltage NFET gate drivers for VBUS consumer path, SBU pass-through and USB HS mux.
CCG6DF/CCG6SF supports Dual Role Port (DRP) and will fully support the power delivery 3.0 specification. CCG6DF/CCG6SF is a programmable solution with 64 KB flash and 96 KB ROM supporting fail-safe boot up and firmware upgrade.
- USB Type-C and power delivery 3.0 supporting USB3 and USB4, Thunderbolt, DisplayPort Alternate Mode platforms
- Integrated digital blocks
Two timers, counters, PWMs, and up to 23 GPIOs
Four SCBs for configurable master/slave I²C, SPI or UART - Integrated analog blocks
VBUS provider load switch (5 V / 3 A)
Slew rate controlled turn-on on VBUS path
USB PD 3.0 fast role swap support
Integrated high-voltage 20 V-regulator
SBU pass through, USB analog mux
VBUS-to-CC short protection
VBUS-to-SBU short protection
VCONN FETs
High-side current sense amplifier across 5 mohms
High-voltage NFET gate drivers for VBUS consumer path
VBUS discharge NFET - System-level fault protection
Over-current, over-voltage, under-volatge, reverse-current and short-circuit protection on VBUS provider path
VCONN over-current protection
Thermal shutdown - Packages: CCG6DF: 96-BGA (6x6 mm) and CCG6SF: 48-QFN (6x6 mm)
- Watch the Type-C 101 video series
- Download the CCG6DF, CCG6SF datasheet
- Refer to CCGx FAQ page and Type-C reference design page
- Get your schematics reviewed using the Online Tech Support Case System
Support


