EZ-PD™ CCG6: One-Port USB Type-C and Power Delivery
USB-C power delivery with integrated VBUS load switch controller
EZ-PD™ CCG6 is Infineon's one port USB Type-C and power delivery controller targeting PCs and notebooks. CCG6 integrates a VBUS provider path load switch controller along with USB authentication support, VBUS-to-CC short protection, VBUS-to-SBU short protection, 20 V-VBUS regulator, high-voltage PFET gate drivers, SBU and USB HS mux, VBUS over-voltage and over-current protection, and ESD protection.
CCG6 supports Downstream Facing Port (DFP), Upstream Facing Port (UFP), and Dual Role Port (DRP) and will fully support the power delivery 3.0 specification. CCG6 is a programmable solution with 128 KB flash supporting fail-safe boot up and firmware upgrade.
Infineon has USB Type-C and power delivery reference designs readily available online for various applications, which can be used to shorten design cycle times.
- USB Type-C and power delivery 3.0 supporting USB and Thunderbolt, DisplayPort Alternate Mode platforms
- Integrated digital blocks
Two timers, counters, PWMs, and up to 17 GPIOs
Four SCBs for configurable master/slave I²C, SPI or UART - Integrated analog blocks
Load switch controller for provider path
Integrated high-voltage 20 V-regulator
SBU analog mux, USB analog mux
VBUS-to-CC short protection
VBUS-to-SBU short protection
VCONN FETs supporting 600 mA
High-side current sense amplifier across 5 mohms
Legacy charge-detect block (BC v1.2, Apple charging)
High-voltage PFET gate drivers
VBUS discharge NFET - System-level fault protection
Over-current, over-voltage, reverse-current and short-circuit protection
VCONN over-current protection - Packages: 40-QFN (6x6 mm)
- Watch the Type-C 101 Video Series
- Download the CCG6 datasheet
- Get your Schematics reviewed using the Online Tech Support Case system


