EZ-PD™ CCG5: Two-Port USB Type-C and Power Delivery
Infineon's two port USB Type-C and power delivery solution for PCs and docks
EZ-PD™ CCG5 is a two port and CCG5C is a one port USB Type-C and power delivery controller targeting desktops, notebooks and docking stations. CCG5/5C integrates VBUS-to-CC short protection, VBUS-to-SBU short protection, 20 V-VBUS regulator, high-voltage PFET gate drivers, SBU and USB HS mux, VBUS over-voltage and over-current protection, and ESD protection. CCG5C is available in 40-QFN (1 port) and CCG5 is available in 96-BGA (two ports) packages. EZ-PD™ CCG5/5C USB Type-C controller complies with the latest USB Type-C and PD standards.
| CCG5 (1-Port)* | CCG5C (1-port) | |
| Footprint and pin compatible to CCG5 | - | YES |
| GPIOs | 15 | 15 |
| Includes BC1.2 Source and Sink, CDP and DCP | BC1.2 Source only | Yes |
| VCONN RDS(on) | 1.5 ohms | 0.7 ohms |
| VCONN OCP limit | 400mA-600mA | 550mA-750mA |
*Not recommended for new design
CCG5/5C supports Downstream Facing Port (DFP), Upstream Facing Port (UFP), and Dual Role Port (DRP) and will fully support the Power Delivery 3.0 specification. CCG5/5C is a programmable solution with 128KB flash supporting fail-safe boot up and firmware upgrade.
- USB Type-C and power delivery 3.0 supporting USB and Thunderbolt, DisplayPort Alternate Mode platforms
- Integrated digital blocks
Two timers, counters and PWMs and up to 28 GPIOs
Four SCBs for configurable master/slave I²C, SPI or UART - Integrated analog blocks
Integrated high-voltage 20 V-regulator
SBU analog mux, USB analog mux
VBUS-to-CC short protection
VBUS-to-SBU short protection
VCONN FETs
High-side current sense amplifier
Legacy charge-detect block (BC v1.2, Apple charging)
High-voltage PFET gate drivers
VBUS discharge NFET - System-level fault protection
Configurable VBUS over-voltage protection and over-current protection
VCONN over-current protection
IEC ESD protection CC, D+/D- and VBUS Pins (only in CCG5) - Packages: two port in 96-BGA (6x6 mm), one port in 40-QFN (6x6 mm)
- Watch the Type-C 101 Video Series
- Download the CCG5 datasheet and CCG5C datasheet
- Get your Schematics reviewed using the Online Tech Support Case System


