EZ-PD™ CCG4: Two-Port USB Type-C Controller Power Delivery
Overview
Introducing EZ-PD™ CCG4 USB Type-C controller - Industry's first two port USB Type-C controller with power delivery
EZ-PD™ CCG4 is Infineon's newest USB Type-C port controller with power delivery. CCG4 provides a two port USB-C solution ideal for desktops, notebooks and systems like power banks, monitors and docks. CCG4 is based on Infineon's PSoC™ technology with 128 KB flash memory supporting fail-safe boot up. CCG4 supports Upstream Facing Port (UFP), Downstream Facing Port (DFP), and Dual Role Port (DRP) modes. CCG4 reduces BOM by integrating four 1 W VCONN FETs, overvoltage and overcurrent protection and 15 kV system level ESD protection.
Infineon has USB Type-C and power delivery reference designs available for various applications. These are available online and can be used to speed up the design cycle.
- 32-bit MCU subsystem
48-MHz ARM® Cortex®-M0 processor
128 KB flash memory supporting fail-safe boot up - USB-C support with power delivery
Integrated transceiver, supporting two Type-C ports
Integrates two pairs of VCONN FETs
Integrated UFP (RD) and DFP (RP) termination resistors
Compliant with USB PD 2.0 supporting all standard power profiles - Integrated digital blocks
Four timers, counters and PWMs and up to 24 GPIOs
Four SCBs configurable as master/slave I²C, SPI or UART interfaces
Four 8-bit SAR ADCs to support OVP and OCP
- Watch the Type-C 101 video series
- Download the CCG4 datasheet
- Buy the CY4541 EZ-PD CCG4 evaluation kit
- Refer to CCGx FAQ page and Type-C reference design page
- Get your schematics reviewed using the Online Tech Support Case System
Products
Support


