EZ-PD™ Barrel Connector Replacement (BCR)
Power your next product with any USB-C power adapter
EZ-PD™ Barrel Connector Replacement (BCR) is Infineon's highly-integrated USB Type-C port controller targeting electronic devices that have legacy barrel connectors (up to 100 W) or USB micro-B connectors for power such as drones, smart speakers, power tools, and other rechargeable devices. EZ-PD™ BCR complies with the latest USB Type-C and USB power delivery (PD) standards and enables users to quickly convert their devices from being powered through a barrel connector to being powered via the USB-C connector with few external components and no firmware development is required.
EZ-PD™ BCR integrates a complete USB Type-C transceiver, USB PD policy manager, a load switch controller with a soft start, all termination resistors required for a USB Type-C port, and system-level ESD protection.
- Supports USB Type-C and power delivery 3.0 programmable power supply
- Supports Apple charging (2.4 A)
- UFP-only with configurable RD and RD-DB
- Integrated analog blocks
30 V-tolerant regulator
VBUS-to-CC short protection
On-chip overvoltage protection (OVP) - Packages: 24-pin QFN
- Supports extended industrial temperature range (-40 °C to +105 °C)
1. Download datasheet of EZ-PD™ BCR highly-integrated, pre-programmed USB
2. EZ-PD™ Barrel Connector Replacement (BCR) Evaluation Kit:
- Browse user manual
- Download schematics and design files
- Order the kit
3. Online training: everything you need to know about powering electronic devices with EZ-PD™ BCR