HX3PD: USB 3.1 Gen 2 PD Hub
Overview
Industry's first 7-Port USB 3.1. GEN 2 Hub with Power Delivery
EZ-USB® HX3PD is the industry's first 7-port USB 3.1 Gen 2 Type-C Hub with Power Delivery, supporting two Type-C+PD ports (one upstream and one downstream), and five downstream USB 3.1 Gen 2 ports. HX3PD is Infineon's most integrated USB 3.1 Gen 2 hub, integrating five chips (2x 4-port USB hubs, two USB PD controllers, Dock Management Controller) into one, reducing BOM cost and solution footprint, making it ideal for USB Type-C dongles, docks and monitors. HX3PD's configurable SuperSpeed and USB 2.0 PHY improves signal quality, giving board designers more flexibility and making USB-IF compliance easier.
- Download HX3PD Datasheet
- Watch the HX3PD Demo Video
- Download the EZ-USB HX3PD Firmware and EZ-USB HX3PD Configuration Utility
- Read the HX3PD Hardware Design Guidelines App note
- Order the CY6611 EZ-USB HX3PD Evaluation Kit (EVK)
- Get your Schematics reviewed by using the Online Tech Support Case System
Products
Videos
Support