HX2VL
Overview
Infineon's EZ-USB™ Hub Controllers
HX2VL is Infineon's latest high-speed USB 2.0 hub controller available in 2-port and 4-port versions. HX2VL is available in a small footprint 28-pin QFN package and is available in both single-TT and multi-TT options.
- Low power: 82mA power with 4 active downstream ports
- Performance: multiple-TT and single-TT options
- System integration: 5V and 3.3V regulators, PLL, termination resistors
- Configurability: I2C/SPI EEPROM, GPIO options
- Flexibility: selectable XTAL/CLK inputs, power switch polarity, EEPROM interface
- Small footprint: 5x5mm 28-QFN and 7x7mm 48-TQFP packages
- Download CY7C65642 datasheet for the multi-TT option and CY7C6563x datasheet for single-TT option
- Buy the CY4608M, CY4608, CY4607M or CY4607 kit based on your application
- Download and install the Blaster HX2VL Configuration Utility
- Refer the reduced BOM schematic for CY7C65642 family of HX2VL
- Download the system design guidelines application note
- Get your schematics reviewed by using the Online Tech Support Case System
Products
Support