IFX1050G VIO
Overview
The HS CAN-transceiver IFX1050GVIO is optimized for high speed differential mode data transmission in industrial applications and is compatible to ISO/DIS 11898.
It works as an interface between the CAN protocol controller and the physical differential bus in both, 12 V and 24 V systems. The IFX1050GVIO is designed to withstand the conditions of industrial applications and provides excellent EMC performance.
Summary of Features
- CAN data transmission rate up to 1 MBaud
- Stand-by Mode
- Suitable for 12 V and 24 V applications
- Excellent EMC performance (very high immunity and very low emission)
- Bus pins are short circuit proof to ground and battery voltage
- Versions for 5V and 3.3V microcontrollers
- Overtemperature protection
- Green Product (RoHS compliant)
Benefits
- Cost efficient replacement to Industry Market Standard Device *1050/*1051
- High Speed Communication
- Wide Temperature Range
Potential Applications
- Industrial Automation
- Medical & Healthcare
- Telecom
- Security / Access Control
- Building Automation
Diagrams
Support


