TLT9252VLC
TLT9252VLC is the first Infineon high speed CAN Transceiver with flexible data rate up to 5MB and grade “0” (Ta=+150°) capability intendend for high temperature and longer lifetime applications.
As an interface between the physical bus layer and the CAN protocol controller, the TLT9252VLC drives the signals to the bus and protects the microcontroller against interferences generated within the network. Based on the high symmetry of the CANH and CANL signals, the TLT9252VLC provides very low electromagnetic emission allowing the operation without a common mode choke.The non-low power modes (Normal-operating Mode and Receive-only Mode) and low power modes (Sleep Mode and Stand-by Mode) are optimized for reduced current consumption based on the required functionality. Even in sleep mode operation with a quiescent current even below 25 µA over the full temperature range is able to detect a Wake-Up Pattern (WUP) on the HS CAN bus. The VIO voltage reference input is used to support 3.3 V and 5 V supplied microcontrollers. The TLT9252VLC is realized in tiny leadless TSON-14 package with Lead Tip Inspection (LTI) feature providing Automated Optical.
Summary of Features
- Fully compliant to ISO11898-2 (2016) and SAE J2284-4/-5
- Infineon automotive quality
- AEC-Q100 Grade 0 (Ta: -40°C to +150°C) qualification for high temperature mission profiles
- Guaranteed loop delay symmetry to support CANFD data frames up to 5MBit/s
- Bus Wake-up Pattern (WUP) function with optimized filter time (0.5µs - 1.8µs) for worldwide OEM usage
- Excellent ESD robustness +/-10kV (HBM) and +/-9kV (IEC 61000-4-2)
- Very low current consumption in Sleep Mode of max. 25µA
- Extended supply range on VCC and VIO supply
- Dual Power Supply Solution via VBAT and VCC for robust behavior during battery cranking
- Fail safe features like TxD time-out, RxD Recessive Clamping and Overtemperature shut-down
- Very low electromagnetic emission (EME) for chokeless usage
- Wide common mode range for electromagnetic immunity (EMI)
- CAN short circuit proof to ground, battery and VCC
- Undervoltage detection on VBAT, VCC and VIO
- Autonomous bus biasing according to ISO11898-2 (2016)
- Bus Wake-up (WUP) and Local Wake-Up (LWU)
- INH output to control external circuity
- Improved robust local failure diagnosis via NERR output pin
- Green Product (RoHS compliant)
Potential Applications
- Car powertrain and transmission applications
- Infotainment applications
- Cluster Modules
- Radar applications
- HVAC
For family overview please click here.


