TLE9254VSK
Overview
TLE9254VSK is a high speed Infineon dual CAN Transceiver with bus wake-up used in automotive as well as industrial applications. TLE9254VSK supports 3.3 V as well as 5 V supplied microcontrollers using Vio interface.
It is designed to fulfill the requirements of the following standards:
- ISO 11898-2 (2016) physical layer specification
- SAE J1939
- SAE J2284
This product is available in standard package PG-DSO-14 which is RoHS compliant and halogen free. Alternatively the TLE9254VLC is available in PG-TSON-14 which supports solder joint requirements for automated optical inspection (AOI).
Summary of Features
- Compliant to ISO 11898-2:2016
- Dual channel CAN FD transceiver with very low quiescent current in stand-by mode
- Wide common mode range for electromagnetic immunity (EMI)
- Very low electromagnetic emission (EME) allows the use without additional common mode choke
- Excellent ESD robustness
- Very high CAN FD symmetry to support CAN FD data frames up to 5 MBit/s
- V10 input for voltage adaption to the microcontroller supply
- Extended supply range on VCC and V10
- CAN short circuit proof to ground, to battery and to VCC
- TxD timeout function
- Low CAN bus leakage current in power-down state
- Overtemperature protection
- Protected against automotive transients according to ISO 7637 and SAE J2962-2
- Stand-by mode with bus wake-up pattern function
- Wake-up indication on the RxD output
- Transmitter supply VCC can be turned off in stand-by mode
- Green Product (RoHS compliant)
- Supports 3.3 V as well as 5 V supplied microcontrollers
- Available in standard package PG-DSO-14 which is RoHS compliant and halogen free
Potential Applications
- Gateway modules
- Body Control Modules (BCMs)
- Electric Power Steering
- Battery Management Systems
- Cluster and Lighting Control Modules
For family overview please click here.
Support


