BAS3020B
Overview
Schottky Rectifier Diode.
Summary of Features
- Reverse voltage: 30 V
- Forward current: 2 A
- Low forward voltage: 0.53 V typ. @ 2 A
- Low leakage current 40 μA typ. @ 30 V
- Low capacitance: 30 pF typ. @ 5 V
- High ESD / transient robustness according to:ESD (HBM): Class 3 B (> 8000 V),ESD (MM): Class C ( > 400 V),ISO7637-2: Pulse 1 ( -100 V, 2 ms),Pulse 2 (-300 V, 50 μs),Pulse 3 (-400 V, 100 ns)
- For high efficiency DC/DC conversion, fast switching, polarity protection, rectification and clamping applications
- Very small SMD package (2.0 x 1.25 x 0.9 mm≥) with improved operating temperature range due to extra-low thermal resistance design see attached Forward current curves)
- Ideal to replace SMA packages with significant size advantage
- Pb-free (RoHS compliant) package
- Qualified according AEC Q101
Support


