KP275
XENSIV™ - KP275 digital turbo MAP pressure sensor for engine management systems
With an accuracy of 0,77%, the KP275 is the most accurate digital Turbo MAP sensor which enables customers to achieve the targets of new CO2 legislative requirements. Protected against aggressive media like Iodine, the KP275 guaranties high quality and long life time, even in harsh conditions. Using a SENT interface, the KP275 is easy to use and fast in communication. With an integrated NTC functionality the pressure sensor acts as a hub for an external NTC temperature sensor. So it's possible to have pressure and temperature signal on only one digital interface. In this context products of the developed MAP sensor family KP27x are the optimum solution for turbo diesel and gasoline engines management systems.
Summary of Features
- Increased media robustness for current automotive requirements
- High accuracy pressure sensing (± 0.77% FSS)
- Integrated signal processing for external temperature sensor
- SENT protocol interface
- Real 12-bit pressure resolution
- Real 12-bit temperature resolution
- Self diagnostic features
- “Green” 8 pin SMD housing
- Automotive qualified
Potential Applications
- Automotive applications, Industrial control
- Consumer applications, Medical applications


