KP254
XENSIV™ - KP254 digital barometric pressure sensor, ISO 26262 compliant
The Infineon KP254 is a miniaturized digital barometric air pressure sensor, based on a capacitive principle. The XENSIVTM pressure sensor converts a pressure into a 10-bit digital value and sends the information via the SPI interface. On top, a temperature sensor is integrated on chip. Based on the received SPI command, the 10-bit temperature information will be transmitted via the SPI interface. A special reliability feature is the integrated diagnostic mode, which allows testing the sensor cells as well as the signal path. This diagnosis can be simply triggered with a SPI command. The chip is packaged in a “green” SMD housing. The product has been primarily developed for measuring barometric air pressure, but can also be used in other application fields. The high accuracy, high sensitivity and reliability features of the device makes it a perfect fit for advanced automotive applications, industrial and consumer markets.
Summary of Features
- High accuracy pressure sensing (± 1.5 kPa)
- Real 10-bit pressure resolution
- Integrated temperature sensor
- Real 10-bit temperature resolution
- Self diagnosis features
- “Green” 8 pin SMD housing
- Automotive qualified
Potential Applications
- Automotive applications
- Industrial control
- Consumer applications
- Medical applications
- Weather stations
- Altimeters




