TLE4928C E6547
XENSIV(TM) high-performance speed sensor with high accuracy and sensitivity
Infineon´s proven family of TLE492x differential Hall speed sensors is designed for a broad range of high-performance speed sensing applications, even in harsh environments.
The sensor combines a fast power up time with high accuracy and sensitivity. Providing a wide temperature range, high ESD robustness and large EMC resistance the TLE4928(C) perfectly meets the requirements of harsh environmental conditions, prevalent in automotive applications. The TLE4928(C) comes with the well established PG-SSO package - with and without two integrated capacitors. With all these features TLE4928(C) is the ideal fitting Hall based crankshaft and transmission speed sensing solution for today’s automotive requirements.
Summary of Features
- High sensitivity
- Package options: PG-SSO-3-6 and PG-SSO-3-9 (2)
- Single chip solution
- Symmetrical thresholds
- High resistance to Piezo effects
- South and north pole preinduction possible
- Low cut-off frequency
- Advanced performance by dynamic self calibration principle
- Frequent recalibration in run mode
- Fast start-up time
- Large operating air-gaps
- Digital output signal (voltage interface)
- Reverse voltage protection at VS-pin
- Wide operating temperature range
- Short-circuit and overtemperature protection of output
- Module style package with two integrated capacitors:
- 4.7nF between Q and GND
- 47nF between VS and GND: Needed for micro cuts in power supply
Potential Applications
- Engine speed and position (i.e. crankshaft)
- Transmission speed
- Speedometer
- Industrial speed and position sensing


