TLE4928
Highly accurate differential Hall sensor for crankshaft and transmission applications
XENSIVTM speed sensors TLE4928(C ) detects the motion and position of ferromagnetic structures (e.g. pole or gear wheel) by measuring the differential flux density of the magnetic field. A self-calibration mode ensures optimum accuracy. The sensor only needs a few transitions after start-up then self-calibration has finished and reached a high-accuracy running mode. TLE4928(C) is switching at fixed hidden hysteresis, which is combined with a frequent recalibration function in run mode. This enables the sensor to accurately switch over lifetime (e.g. by run out events) and perform reliably, even under challenging conditions like vibrations such as seen in transmission applications.
Summary of Features
- High sensitivity
- Package options: PG-SSO-3-6 and PG-SSO-3-9 (2)
- Single chip solution
- Symmetrical thresholds
- High resistance to Piezo effects
- South and north pole preinduction possible
- Low cut-off frequency
- Advanced performance by dynamic self calibration principle
- Frequent recalibration in run mode
- Fast start-up time
- Large operating air-gaps
- Digital output signal (voltage interface)
- Reverse voltage protection at VS-pin
- Wide operating temperature range
- Short-circuit and overtemperature protection of output
- Module style package with two integrated capacitors:
- 4.7nF between Q and GND
- 47nF between VS and GND: Needed for micro cuts in power supply
Potential Applications
- Engine speed and position (i.e. crankshaft)
- Transmission speed
- Speedometer
- Industrial speed and position sensing


