TLV4961-3TB
The TLV496x-xTA/B Hall sensor family comprises a line of Hall switches for contactless position sensing. The sensors are specially designed to provide an easy-to-use and cost effective solution for position sensing applications.
TLV496x-xTA/B Hall switch family is the ideal solution for all target applications which require a precise Hall switch or Hall latch (unipolar/bipolar). With a wide operating temperature range as well as excellent magnetic behavior Infineon’s switches are ideally suited for:
-
Index counting applications with a pole wheel
-
Rotor position detection (in BLDC motors)
-
Open/closing detection
Summary of Features
- 3.0 V to 26 V operating supply voltage
-
Low current consumption 1.6 mA
-
ESD protection 4 kV HBM
-
Operating from unregulated power supply
-
Output overcurrent & overtemperature protection
-
Active error compensation (chopping)
-
High stability of magnetic thresholds
-
Operating temperature range from -40 °C to 125 °C
-
Leaded package PG-TO92S
-
JESD47 qualified
Potential Applications
- Brushless DC motor, e.g. in dishwasher, washing machine, air-con compressor motors, or PC/home server cooling fans
-
Power closing in home automation, e.g. sun blind, garage door
-
Power tools and gardening equipment
-
Open/close detection, e.g. in white goods or home security systems


