TLV4906L
Overview
The TLV4906K is a high precision Hall Effect Switch with highly accurate switching thresholds for ambient operating temperatures up to 85°C. The TLV4906K is available in a SMD package PG-SC59-3-5 which is lead-free and halogen-free to meet current und future requirements.
Summary of Features
- 2.7 V to 18 V supply voltage operation.
- Operation from unregulated power supply.
- High sensitivity and high stability of the magnetic switching points.
- High resistance to mechanical stress by active error compensation.
- Reverse battery protection (-18 V).
- Superior temperature stability.
- Low jitter (typically 1 μs).
- High ESD performance (± 4 kV HBM).
- Digital output signal (open-drain).
- Lead-free and halogen-free green SMD package
- Not suitable for automotive applications
Potential Applications
- Security systems
- Alignment control
- Push buttons,
- Keyboards
- Key switches
- Machine tools
Support


