TLE4961-5K
Overview
XENSIV™ - TLE4961-5K Hall-effect latch with high ESD performance in SMD package
The Infineon TLE4961-5K is an integrated magnetic Hall-effect latch which perfectly fits into highly accurate applications. The sensor offers a superior supply voltage capability, operating temperature range and temperature stability of the magnetic thresholds and can be used in automotive, but also industrial applications.
Summary of Features
- 3.0 V to 32 V operating supply voltage
- Operation from unregulated power supply
- Reverse polarity protection (-18 V)
- Overvoltage capability up to 42 V without external resistor
- Output overcurrent & overtemperature protection
- Active error compensation
- High stability of magnetic thresholds
- Low jitter (typ. 0.35 μs)
- High ESD performance
- SOT23 like SMD package PG-SC59-3-5 (TLE4961-5K)
Potential Applications
- Window lifter (index counting)
- Power closing (index counting)
- Gear stick (position detection)
- Seat belt (position detection)
- BLDC (commutation)
Support


