TLE4961-3L
Overview
XENSIV™ - TLE4961-3L Hall latch for index counting or position detection in automotive or industrial
The Infineon TLE4961-3L is an integrated Hall-effect latch designed specifically for highly accurate applications with superior supply voltage capability, operating temperature range and temperature stability of the magnetic thresholds. It comes in a leaded PG-SSO-3 package, offers low jitter and high ESD performance.
Summary of Features
- 3.0 V to 32 V operating supply voltage
- Operation from unregulated power supply
- Reverse polarity protection (-18 V)
- Overvoltage capability up to 42 V without external resistor
- Output overcurrent & overtemperature protection
- Active error compensation
- High stability of magnetic thresholds
- Low jitter (typ. 0.35 μs)
- High ESD performance
- Leaded package PG-SSO-3-2 (TLE4961-3L)
Potential Applications
- Window lifter (index counting)
- Power closing (index counting)
- Gear stick (position detection)
- Seat belt (position detection)
- BLDC (commutation
Support


