TLE4961-1K
Overview
XENSIV™ - TLE4961-1K is a high precision automotive qualified bipolar Hall effect latch
The Infineon TLE4961-1K is an integrated Hall effect latch designed specifically for highly accurate applications with superior supply voltage capability, operating temperature range and temperature stability of the magnetic thresholds. The sensor is housed in the SMD SC59 package. Our TLE496x Hall Latch family can be used in all applications which require a high precision Hall Latch with an operating temperature range from -40°C to 170°C.
Summary of Features
- 3.0 V to 32 V operating supply voltage
- Operation from unregulated power supply
- Reverse polarity protection (-18 V)
- Overvoltage capability up to 42 V without external resistor
- Output overcurrent & overtemperature protection
- Active error compensation
- High stability of magnetic thresholds
- Low jitter (typ. 0.35 μs)
- High ESD performance
- SMD package PG-SC59-3-5 (TLE4961-1K)
Potential Applications
- Window lifter (index counting)
- Power closing (index counting)
- Gear stick (position detection)
- Seat belt (position detection)
- BLDC (commutation)
Simulation
Support


