TLE4946-2L
Overview
XENSIV™ - TLE4946-2L Hall-effect latch for operating temperatures up to 150°C
The Infineon TLE4946-2L is a high precision Hall effect latch with highly accurate switching thresholds, high sensitivity and high stability. The sensor is automotive qualified and provides a leaded package.
Summary of Features
- 2.7 V to 18 V supply voltage operation
- Operation from unregulated power supply
- High sensitivity and high stability of the magnetic switching points
- High resistance to mechanical stress by active error compensation
- Reverse battery protection (Vs = -18V)
- Superior temperature stability
- Peak temperatures up to 195°C without damage
- Low jitter (typ. 1μs)
- High ESD performance (± 4 kV HBM)
- Digital output signal
Potential Applications
- Detection of the rotor position in a BLDC motor
- Index counting
- Automotive
- Industrial
Support


