Magnetic switches
Broadest energy saving portfolio of high precision Hall switches for automotive, industrial and consumer applications
In industrial and home applications our XENSIVTM Hall switches are regarded as an ideal solution for current commutation in brushless drives (BLDC). Many applications require conventional block commutation – and Hall switches are the perfect fit here. Furthermore Infineon Hall switches are deployed in body application in classic automotive areas such as window lift modules. The sensors offer highest precision, energy efficiency are easy-to-use and are cost-effective.
Our two-in-one double Hall sensor for example eliminates the need for a second sensor, which in turn cuts engineering and production costs. Additionally one sensor ensures perfect alignment of the sensor elements raising system quality and reliability.
Our latest XENSIVTM family member of Hall switches is the TLI4966G dedicated for industrial applications such as such as power closure systems for Anti-pinch detection, i.e. sun blinds, garage doors and much more. The sensor is a double Hall switch with two output pins for applications with a rotating pole wheel. The sensor provides a speed and direction signal at the interface pins.
Furthermore our new family of TLE4966xG dedicated for automotive applications such as tails gate or seat belt pretensioner and more are double Hall latches with two output pins for applications with a rotating pole wheel. Depending on product variant, the sensor provides either a speed and direction signal or two speed signals related to the switching of the two Hall elements. This information can be directly used to develop a robust index counting system for anti-pinch prevention.
Description of our online simulation tools
XENSIV™ - 3D magnetic sensors | 3D magnetic field sensor for smaller, more accurate and robust designs. The sensor family, with low current consumption and cost-optimized design, specifically addresses the needs of new magnetic sensor applications in consumer, industrial and automotive. They are ideally suited for the measurement of three dimensional movement within a magnetic field, linear slide movement as well as 360° angle rotation.
User defined specification of the magnet-sensor system such as magnet type, dimension or application-specific tolerances allow the modelling of customer-specific setups. The simulation results provide appropriate information to optimize and accelerate further design activities. |
XENSIV™ - magnetic Hall switches | Discover Infineon´s broad energy saving portfolio of Hall switches in smallest package. Simulate your Hall switch applications and see the results in an accurate simulation of the magnetic field and the switching behavior of the Hall switch in the application. |
XENSIV™ - magnetic angle sensors | Highest variety - low end to high end, standardized and specialized in all four magnetic technologies: Hall, GMR, AMR and TMR. This tool calculates the valid distance from the magnet surface to the sensor and the assembly error, given certain parameters: magnetic properties , sensor specification and assembly tolerances. |
Fast finder
Welcome to our new interactive sensor selection tool, designed to connect you with the best fit for your design as quickly and effortlessly as possible. Simply select the overarching industry (automotive or industrial/consumer) and drill down on the applications till you find your target use case. The selection tool will then tell you what Infineon XENSIV™ sensor is the best choice for your design. It couldn’t be easier.