TLE4997A8D Programmable parameters stored in EEPROM
XENSIV™ - TLE4997A8D linear Hall sensor with programmable parameters stored in EEPROM
The linear Hall IC TLE4997A8D has been specifically designed for highly accurate angle and position detection. The sensor provides a ratiometric analog output voltage, which is ideally suited to Analog-to-Digital (A/D) conversion with the supply voltage as a reference. The IC is produced in BiCMOS technology with high voltage capability and also provides reverse polarity protection. Digital signal processing using a 16-bit DSP architecture together with digital temperature and analog stress compensation guarantees excellent stability over the whole temperature range and life time.
Summary of Features
- Integration of two individual programmable Linear Hall sensor IC’s with ratiometric analog output signal.
- 20-bit Digital Signal Processing (DSP)
- Digital temperature compensation
- 12-bit overall resolution
- Operating automotive temperature range -40°C to 125°C
- Low drift of output signal over temperature and lifetime
- Programmable parameters stored in EEPROM with single-bit error correction:
- Magnetic range and sensitivity (gain), polarity of the output slope
- Offset
- Bandwidth
- Clamping levels
- Temperature compensation coefficients to accomodate most common magnet materials
- Memory lock
- Supply voltage 4.5-5.5 V (4-7 V extended range)
- Configurable magnetic range : ±50mT, ±100mT or ±200mT
- Reverse-polarity and overvoltage protection for all pins
- Output short-circuit protection
- On-board diagnostics (wire breakage detection, EEPROM error, overvoltage)
- Digital readout of internal temperature and magnetic field values in calibration mode
- Programming and operation of multiple sensors with common power supply
- Two-point calibration of magnetic transfer function
Potential Applications
- Robust replacement of potentiometers: No mechanical abrasion, resistant to humidity, temperature, pollution and vibration
- Linear and angular position sensing in automotive and industrial applications with highest accuracy requirements
- Suited for ASIL applications such as pedal position, throttle position and steering torque sensing
Complementary Magnet
- Disc magnet Ø 5 mm, height 5 mm
Ferrite, Y35, no coating
FE-S-05-05 -
Disc magnet Ø 5 mm, height 5 mm
Neodymium, N45, nickel-plated
S-05-05-N



